Printed-circuit board connector - FK-MPT 0,5/ 2-ICVA-3,5 GN - 1724132

The figure shows a 10-position version of the product

PCB headers, nominal current: 3 A, rated voltage (III/2): 250 V, nominal cross section: 0.5 mm², number of positions: 2, pitch: 3.5 mm, color: green, contact surface: Tin, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 3.3 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Suitable for wave and reflow soldering processes
  • Protection against mismatching thanks to asymmetrical arrangement of sockets
  • Vertical connection enables multi-row arrangement on the PCB
  • Easy PCB replacement thanks to plug-in modules
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1724132
Packing unit 1
GTIN 4046356123938
Custom tariff number 85366930

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close