Printed-circuit board connector - MVSTBW 2,5/ 2-ST-5,08 BDO10,9S - 1720110

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 2, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Allows connection of two conductors
  • Low temperature rise, thanks to maximum contact force
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1720110
Packing unit 1
GTIN 4046356112222
Custom tariff number 85366990

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close