Connector - CIOC 4-18-LI - 1701359

PCB connector, nominal current: 5 A, number of positions: 4, pitch: 2.54 mm, connection method: Displacement connection, color: black, contact surface: Gold

Price:

Overview

Technical data

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701359
Packing unit 20 pc
GTIN 4046356030465
Weight per Piece (excluding packing) 7.860 g
Custom tariff number 85366990
Country of origin JP (Japan)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close