Device connector, rear mounting - PV-12P1N22HG00 - 1609979

The figure shows the 14-pos. product version

Device connector, rear mounting, straight, Screw locking, M16, Number of positions: 12, Type of contact: Pin, Solder-in connection, Axial O-ring, Central fixing, shielded: No

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1609979
Packing unit 40 pc
GTIN 4046356439534
Weight per Piece (excluding packing) 23.900 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close