Coupler connector - ST-3EP1N8A9001S - 1607668

No picture available

Coupler connector, straight, SPEEDCON locking, M17, number of positions: 3+PE, type of contact: Pin, Crimp connection, cable diameter range: 3.5 mm ... 4 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1607668
Packing unit 1 pc
GTIN 4046356273756
Weight per Piece (excluding packing) 13.550 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close