Rear panel feed-through - SM-7EP1N8ACL03 - 1605835

Rear panel feed-through, straight long, Screw locking, M40, number of positions: 4+3+PE, type of contact: Pin, Crimp connection, Axial O-ring, 4xM4, shielded: yes, cable diameter range: 12.5 mm... 17 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1605835
Packing unit 6 pc
GTIN 4046356255196
Weight per Piece (excluding packing) 571.200 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close