Cable connector - SM-5ES1N8A8004 - 1605807

The figure shows the 8-pos. (4+3+PE) product version

Cable connector, straight short, Screw locking, M40, number of positions: 2+3+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 17 mm ... 21 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1605807
Packing unit 12 pc
GTIN 4046356254946
Weight per Piece (excluding packing) 392.280 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close