Cable gland - G-INVEN-M20-M67N-NNES-S - 1424540

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 6 mm ... 11 mm, shielding: no, connecting thread: M20 x 1.5, color: silver, with pressure compensation element and O-ring

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Cable gland with integrated pressure compensation element. Prevents low pressure forming in the housing. Membrane: resistant to water and dirt

Your advantages

  • reduces the formation of condensation
  • Screw connection with integrated pressure compensation element

Key Commercial Data

Orderkey 1424540
Packing unit 1 pc
Catalog page Page 694 (C-2-2019)
GTIN 4055626374451
Weight per Piece (excluding packing) 41.500 g
Custom tariff number 74199990
Country of origin TR (Turkey)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close