Splice box - FOC-PP-SB-LC:6-OM2-PT - 1420318

DIN rail splice box 6x LC duplex, including pigtails and splice comb

DIN rail splice box, mounted completely ready to splice, for 6x LC duplex

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

DIN rail splice box, front plate assembled with 6x LC duplex coupling for multimode (OM2), fully assembled ready for splicing with pre-assembled pigtails and splice holder. Housing (2-piece) for fixing on the DIN rail, integrated rack for accommodating excess lengths of fiber (protection), cable entry possible by means of M20 x 1.5 screw connection on top and bottom. Ready for DIN rail mounting by means of adapter on the back, ready for equipotential bonding.

Supplied as standard: DIN rail housing, empty (2-piece), front plate with port marking and integrated splice comb (mounted), front plate assembled with 6x LC duplex coupling OM2 (beige), 12 pigtails (OM2), splice holder, 12x shrink splice protection, 1x cable gland

Your advantages

  • Cable entry possible by means of M20 x 1.5 screw connection on top and bottom
  • Snap-in adapter for easy DIN rail mounting
  • Suitable for industrial applications
  • Compact dimensions despite large splice comb
  • fully prepared ready to splice
  • high-quality individual components
  • Ready for equipotential bonding
  • including shrink splice protection
  • easy to install
  • including cable gland

Key Commercial Data

Orderkey 1420318
Packing unit 1 pc
Catalog page Page 385 (C-2-2017)
GTIN 4055626228242
Weight per Piece (excluding packing) 836.100 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close