D-SUB sleeve housings - CUC-DST-GPME-S/DSFL25 - 1419736

D-SUB sleeve housings, degree of protection: IP20, material: ABS, metal-plated, cable outlet: straight, size of housing: 3, color: Bare metallic, Snap-fit locking

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy to mount thanks to catch spring system
  • Antimagnetic plastic housing
  • Particularly suitable for D-SUB connectors with special contacts thanks to large interior

Key Commercial Data

Orderkey 1419736
Packing unit 1 pc
GTIN 4055626188119
Weight per Piece (excluding packing) 28.300 g
Custom tariff number 85389099
Country of origin DE (Germany)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close