Conductor marker - UC-WMCO 3,6 (21X4,5) GN CUS - 0829084

Conductor marker, can be ordered: by sheet, green, labeled according to customer specifications, mounting type: slide on, cable diameter range: 2.9 - 3.6 mm, lettering field size: 21 x 4.5 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
Logo

Key Commercial Data

Orderkey 0829084
Packing unit 1 pc
Catalog page Page 173 (C-5-2013)
GTIN 4046356538886
Weight per Piece (excluding packing) 10.290 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close