Back to overview

Power supplies with maximum functionality – Powerful and space-saving

For the first time, QUINT POWER provides superior system availability in the smallest size in the power range of up to 100 W. Thus, preventative function monitoring and exceptional power reserves are now also available for your applications in the low-power range.

Your advantages

  • Start heavy loads, thanks to dynamic boost
  • Preventive function monitoring indicates critical operating states before errors occur
  • High efficiency and long service life, with low power dissipation and low heating
  • Space savings in the control cabinet, thanks to a narrow, slim-line design
  • Free selection between Push-in and screw connection

Main features

  • Power reserves:
    • Static boost up to 125% for a sustained period
    • Dynamic boost up to 200% for 5 s
  • Configurable signaling of DC OK or selectable power thresholds
  • Efficiency up to 93.7%
  • Wide DC input voltage range 88 V DC ... 350 V DC
  • Temperature range: -40°C to +70°C


Back to overview

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

Configurators

Configure products and solutions for your individual application.

Customizable power supply for superior system availability