Back to overview

new

Connection-ready distribution blocks with Push-in connection

PTFIX distribution blocks with Push-in connection come ready to connect with different numbers of positions and mounting options. They can be used straight away and expanded as needed. PTFIX thus helps to ensure a flexible and cost-effective load and control current distribution. Simply unpack, connect, and you're done!

Your advantages

  • Time advantage up to 80%, thanks to assembly-ready blocks without manual bridging
  • Flexible use, thanks to DIN rail, direct or clamp installation
  • Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
  • Space savings of up to 50% on the DIN rail, thanks to transverse mounting
  • Clear wiring, thanks to eleven color variants

Main features

  • Push-in connection
  • Voltage: 500 V
  • Current: 24 A
  • Variants in 1.5 mm² and 2.5 mm²
  • 2.5 mm² power blocks with additional 6 mm² terminal point
  • Number of terminal points: 6, 12 and 18
  • Can be bridged and aligned with standard plug-in bridges
  • Testing option for all common test probes

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close