new
Avoid consumer malfunctions: DC/DC converters supply regulated DC voltage.
DC/DC converters provide a regulated DC voltage. Avoid disturbances in your application by using voltage converters. They regenerate voltages so that the load is always supplied with a regulated DC voltage, even in the case of long cable lengths. DC/DC converters can be used to alter the voltage level or enable the creation of independent supply systems by means of electrical isolation.
new
Featuring maximum functionality and leading technologies, QUINT DC/DC converters deliver safety and reliability. With SFB Technology, the static boost (125%), and preventive function monitoring, they provide maximum system availability.
Additional new benefits of the DC/DC converters are the dynamic boost (200% for 5 s), the choice between Push-in and screw connection technology, and IECEx approval. This also enables use in potentially explosive areas. You can also adjust signaling thresholds and characteristic curves individually.
QUINT DC/DC converters are suitable for power ratings with currents of up to 20 A. Thanks to the large input voltage range, all common input and output voltages in the performance classes up to 480 W are covered. They convert nominal input voltages of 12 V DC, 24 V DC or 48 V DC into output voltages from 5 to 56 V DC.
Furthermore, the QUINT DC/DC converters with wide-range input are ideal for applications in the rail industry or power generation, for example. They enable input voltages of 42 to 96 V DC or 67 to 154 V DC.
QUINT DC/DC converters with protective coating are extremely resistant and suitable for extreme environments. The protective coating on the DC/DC converters protects against dust, corrosive gases, and 100% humidity as well as failure caused by corrosion-related creepage currents and electrochemical migration.
The DC/DC converter in the TRIO family with 1500 V supplies your system directly from the field and provides a reliable power supply even without a central grid. It is ideal for applications in photovoltaics and drive technology.
In photovoltaic systems, it is even possible to start the central inverter with the TRIO DC/DC converter without a supply grid.
In drive technology, the device also generates 24 V directly in the machine to supply the system controller.
Supply your control cabinet directly from the photovoltaic system with the DC/DC converter from the UNO POWER family. With direct connection to string voltages of up to 1000 V DC, the combiner box is supplied directly from the photovoltaic panel, for example. You thus save additional installation costs and increase system efficiency.
The DC/DC converters in the MINI POWER family are suitable for low power ratings. The voltage converters are available for input voltages from 10 to 75 V DC. They supply currents between 0.7 and 2 A. An LED and an active switching output are used to monitor the output voltage. MINI DC/DC converters are particularly suitable for measurement and control technology.
Configure products and solutions for your individual application.
Power supplies and UPS
"$pageName" on