Back to overview

new

PRC series inverted circular connectors – For flying leads with a high degree of protection

Inverted circular connectors from the PRC series enable reliable cable-to-cable connections in building, industrial, and outdoor applications. Thanks to weatherproof materials and the high degree of protection of up to IP69K, the connectors transmit high currents, even in demanding ambient conditions.

Your advantages

  • Up to 75% smaller in size than industrial connectors with the same rating
  • Locking mechanism unlocked manually or using a tool
  • Suitable for applications in atmospheres containing salt and in direct sunlight
  • Ideal for indoor and outdoor use, thanks to the use of weatherproof materials

Main features

  • Conductor cross sections: 1.5 mm² to 6 mm²
  • Rated voltage: 690 V AC (III/3)
  • Rated current: 35 A
  • Degree of protection up to IP69K
  • For assembly in the field
  • 3-pos. to 5-pos.
  • Can be color-coded

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

More Information