Product list Sensor/actuator cables

Filter

1,107 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_CABLE_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CODING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SHIELDING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_1_STR, helpText=The design of the 1st connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53301_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_2_STR, helpText=The design of the 2nd connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53302_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_KNURL_MATERIAL_STR, helpText=, helpImageUrl=]

Sensor/actuator cable - SAC-3P-M 8FS SH BK/.../... - 1405834

Sensor/actuator cable, 3-position, Variable cable type, shielded, free cable end, on Socket straight M8, cable length: Free input (0.2 ... 40.0 m)

Sensor/actuator cable - SAC-3P-M 8FR SH BK/.../... - 1405835

Sensor/actuator cable, 3-position, Variable cable type, shielded, free cable end, on Socket angled M8, cable length: Free input (0.2 ... 40.0 m)

Sensor/actuator cable - SAC-3P-FS SH SCO BK/.../... - 1405933

Sensor/actuator cable, 3-position, Variable cable type, shielded, free cable end, on Socket straight M12 SPEEDCON, A-coded, cable length: Free input (0.2 ... 40.0 m)

Sensor/actuator cable - SAC-3P-FR SH SCO BK/.../... - 1405934

Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Socket angled M12 SPEEDCON, A-coded, cable length: Free input (0.2 ... 40.0 m)

Sensor/actuator cable - SAC-3P-M 8FS BK/.../... - 1405956

Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Socket straight M8, cable length: Free input (0.2 ... 40.0 m)

Sensor/actuator cable - SAC-3P-M 8FR BK/.../... - 1405957

Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Socket angled M8, cable length: Free input (0.2 ... 40.0 m)

Sensor/actuator cable - SAC-3P-FS SCO BK/.../... - 1405958

Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Socket straight M12 SPEEDCON, A-coded, cable length: Free input (0.2 ... 40.0 m)

Sensor/actuator cable - SAC-3P-FR SCO BK/.../... - 1405959

Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Socket angled M12 SPEEDCON, A-coded, cable length: Free input (0.2 ... 40.0 m)

Sensor/actuator cable - SAC-3P-10,0-542/M8 FS SH BK - 1406061

Sensor/actuator cable, 3-position, PVC, yellow, shielded, free cable end, on Socket straight M8, cable length: 10 m

Sensor/actuator cable - SAC-3P- 5,0-542/M8 FS SH BK - 1406062

Sensor/actuator cable, 3-position, PVC, yellow, shielded, free cable end, on Socket straight M8, cable length: 5 m

1,107 Results

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close