Product list MINI POWER

Filter

5 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_OUTPUT_VOLTAGE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_INPUT_VOLTAGE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_OUTPUT_CURRENT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_POWER_STR, helpText=, helpImageUrl=]

DC/DC converters - MINI-PS-12-24DC/24DC/1 - 2866284

Primary-switched MINI DC/DC converter for DIN rail mounting, input: 1-phase, output: 24 V DC/1 A

DC/DC converters - MINI-PS-48-60DC/24DC/1 - 2866271

Primary-switched MINI DC/DC converter for DIN rail mounting, input: 1-phase, output: 24 V DC/1 A

DC/DC converters - MINI-PS- 12- 24DC/ 5-15DC/2 - 2320018

Primary-switched MINI DC/DC converter for DIN rail mounting, input: 1-phase, output: 5 - 15 V DC/2 A

DC/DC converters - MINI-PS- 12- 24DC/48DC/0.7 - 2320021

Primary-switched MINI DC/DC converter for DIN rail mounting, input: 1-phase, output: 48 V DC/0.7 A

5 Results
 

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close