Product list Rotary switches

Filter

27 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_FUNCTION_CBX_STR, helpText=, helpImageUrl=]

Function

  • More Options
    close

    Function



Voltmeter changeover switch - RS20-US-S0004-0204-014H-001 - 3069700

Voltmeter changeover switch, with 0 position, connection method: screw connection, function: 0 - L1-L2 ‐ L2-L3 ‐ L3-L1, switching zones: 2, switching program number: S0004, rated continuous current: 20 A, voltage: 690 V

Voltmeter changeover switch - RS20-US-S0007-0307-014H-001 - 3069701

Voltmeter changeover switch, with 0 position, connection method: Screw connection, function: L3-L1 ‐ L2-L3 ‐ L1-L2 ‐ 0 ‐ L1-N ‐ L2-N ‐ L3-N, switching zones: 2, switching program number: S0004, rated continuous current: 20 A, voltage: 690 V

Voltmeter changeover switch with 0 position - RS20-US-S0023-0203-014H-001 - 3069702

Voltmeter changeover switch, without 0 position, connection method: screw connection, function: L1-L2 ‐ L2-L3 ‐ L3-L1, switching zones: 2, switching program number: S0023, rated continuous current: 20 A, voltage: 690 V

Amp meter changeover switch - RS20-US-S0038-0504-014H-001 - 3069703

Amp meter changeover switch, connection method: Screw connection, number of positions: 2, function: 0 ‐ 1 ‐ 2 ‐ 3, switching zones: 5, switching program number: S0038, rated continuous current: 20 A, voltage: 690 V

Amp meter changeover switch - RS20-US-S0048-0304-014H-001 - 3069704

Amp meter changeover switch, connection method: Screw connection, number of positions: 1, function: 0 ‐ 1 ‐ 2 ‐ 3, switching zones: 3, switching program number: S0048, rated continuous current: 20 A, voltage: 690 V

Controller switch - RS20-US-S0176-0102-014H-001 - 3069705

Controller switch, connection method: Screw connection, number of positions: 1, function: STOP > < START, switching zones: 1, switching program number: S0176, rated continuous current: 20 A, voltage: 690 V

Controller switch - RS20-US-S0177-0205-014H-001 - 3069726

Controller switch, connection method: Screw connection, function: START > 1 ‐ 0 ‐ 2 < START, switching zones: 2, switching program number: S0177, rated continuous current: 20 A, voltage: 690 V

Off switch - RS20-US-S0200-0102-014H-001 - 3069706

Off switch, connection method: Screw connection, number of positions: 1, function: 0 ‐ 1, switching zones: 1, switching program number: S0200, rated continuous current: 20 A, voltage: 690 V

Off switch - RS20-US-S0201-0102-014H-001 - 3069707

Off switch, connection method: Screw connection, number of positions: 2, function: 0 ‐ 1, switching zones: 1, switching program number: S0201, rated continuous current: 20 A, voltage: 690 V

Off switch - RS20-US-S0202-0202-014H-001 - 3069708

Off switch, connection method: Screw connection, number of positions: 3, function: 0 ‐ 1, switching zones: 2, switching program number: S0202, rated continuous current: 20 A, voltage: 690 V

27 Results

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close