Product list Connectors

Filter

417 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_CONNECTOR_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



facetDefinition[facetId=PIM_FAC_CROSS_SECTION_CBX_STR, helpText=, helpImageUrl=/assets/images_pr/facet_help/large/53309_1000_int_02.jpg]

Conductor cross section

  • More Options
    close

    Conductor cross section



Ferrule - AI 0,5-8 WH S1 - 1200104

Taped ferrules, 0.5 mm², sleeve length 8 mm, with plastic collar, according to DIN 46228-4, white, for processing with the CRIMPFOX 4 IN 1, 10 strips each with 50 sleeves per strip.

Ferrule - AI 0,75-8 GY S1 - 1200105

Taped ferrules, 0.75 mm², sleeve length 8 mm, with plastic collar, according to DIN 46228-4, gray, for processing with the CRIMPFOX 4 IN 1, 10 strips each with 50 sleeves per strip.

Ferrule - AI 0,75-8 BU S1 - 1200163

Ferrule, Dimensions according to DIN 46228-4, with color-coded plastic collars according to NF C 63-023:1994-02, for processing with the CRIMPFOX 4 in 1, sleeve length: 8 mm, length: 14 mm, color: blue, number of strips: 10, number of sleeves per strip: 50

Ferrule - AI 1,0-8 RD S1 - 1200106

Taped ferrules, 1.0 mm², sleeve length 8 mm, with plastic collar, according to DIN 46228-4, red, for processing with the CRIMPFOX 4 IN 1, 10 strips each with 50 sleeves per strip.

Ferrule - AI 1,5-8 BK S1 - 1200107

Taped ferrules, 1.5 mm², sleeve length 8 mm, with plastic collar, according to DIN 46228-4, black, for processing with the CRIMPFOX 4 IN 1, 10 strips each with 50 sleeves per strip.

Ferrule - AI 2,5-8 BU S1 - 1200108

Taped ferrules, 2.5 mm², sleeve length 8 mm, with plastic collar, according to DIN 46228-4, blue, for processing with the CRIMPFOX 4 IN 1, 10 strips each with 40 sleeves per strip.

Ferrule - AI 2,5-8 GY S1 - 1200164

Ferrule, Dimensions according to DIN 46228-4, with color-coded plastic collars according to NF C 63-023:1994-02, for processing with the CRIMPFOX 4 in 1, sleeve length: 8 mm, length: 14 mm, color: gray, number of strips: 10, number of sleeves per strip: 40

Ferrule - A 0,25- 5 - 3202465

Ferrule, sleeve length: 5 mm, length: 5 mm, color: silver

Ferrule - A 0,25- 7 - 3202478

Ferrule, sleeve length: 7 mm, length: 7 mm, color: silver

Ferrule - A 0,34- 7 - 3009202

Ferrule, sleeve length: 7 mm, length: 7 mm, color: silver

417 Results

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close