Product list Assembled cables

Filter

358 Results

facetDefinition[facetId=PIM_FAC_CABLE_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_1_STR, helpText=The design of the 1st connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53301_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_PROTECTION_CIRCUIT_STR, helpText=The type of protective circuit is selected here., helpImageUrl=/assets/images_pr/facet_help/large/31543_2000_int_02.jpg] facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_STATUS_INDICATION_STR, helpText=Select products with/without status indicator for diagnostic purposes, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_VALVE_CONNECTOR_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_VALVE_PLUG_STR, helpText=The design of the valve plug is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53308_1000_int_02.jpg]

Sensor/actuator cable - SAC-3P- 1,5-PUR/A-1L-Z - 1434989

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector A, with 1 LED, connected with Z diode, cable length: 1.5 m

Sensor/actuator cable - SAC-3P-MS-A-1L-V SCO/.../... - 1400874

Sensor/actuator cable, 3-position, Variable cable type, Plug straight M12 SPEEDCON, A-coded, on Valve connector A, with 1 LED, connected with Varistor, cable length: Free input (0.2 ... 40.0 m)

Sensor/actuator cable - SAC-3P-1,5-PUR/A-1L-R - 1400589

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 1.5 m

Double valve connector cable - SAC- 1,5/0,15-116/2XA-1L-Z - 1458020

Double valve connector cable, 4-position, PUR/PVC, black RAL 9005, free cable end, on Valve connector A, with 1 LED, connected with Z diode and Valve connector A, with 1 LED, connected with Z diode, cable length: 1.5 m, valve connector spacing: 0.15 m

Sensor/actuator cable - SAC-3P- 1,5-PUR/B-1L-V - 1443145

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector B (10 mm), with 1 LED, connected with Varistor, cable length: 1.5 m

Sensor/actuator cable - SAC-2P-M 8MS-A-1L-Z/.../... - 1405650

Sensor/actuator cable, 2-position, Variable cable type, Plug straight M8, on Valve connector A, with 1 LED, connected with Z diode, cable length: Free input (0.2 ... 40.0 m)

Sensor/actuator cable - SAC-3P- 1,5-PUR/C-1L-Z - 1435535

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector C (8 mm), with 1 LED, connected with Z diode, cable length: 1.5 m

Sensor/actuator cable - SAC-5P-MS/ 1,5-PUR/AD-2L SCO - 1435056

Sensor/actuator cable, 5-position, PUR halogen-free, black RAL 9005, Plug straight M12 SPEEDCON, A-coded, on Valve connector AD (pressure switch), with 2 LEDs, cable length: 1.5 m

Sensor/actuator cable - SAC-4P-3,0-PUR/AD - 1438956

Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector AD (pressure switch), cable length: 3 m

Sensor/actuator cable - SAC-3P-M 8MS/ 1,5-PUR/KMYZ9 - 1453339

Sensor/actuator cable, 2-position, PUR, gray RAL 7001, Plug straight M8, on Valve connector Festo KMYZ9, with 1 LED, cable length: 1.5 m

358 Results

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close