Product list Mini and micro terminal blocks

Filter

48 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_LEVELS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_GROUNDING_FOOT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

Mini feed-through terminal block - MUT 2,5 - 3248030

Mini feed-through terminal block, connection method: Screw connection, number of connections: 2, number of positions: 1, cross section:0.2 mm² - 4 mm², AWG: 24 - 12, width: 5.2 mm, color: gray, mounting type: NS 15

Mini feed-through terminal block - MUT 2,5 BU - 3248031

Mini feed-through terminal block, connection method: Screw connection, number of connections: 2, cross section:0.2 mm² - 4 mm², AWG: 24 - 12, width: 5.2 mm, color: blue, mounting type: NS 15

Mini ground terminal block - MUT 2,5-PE - 3248032

Mini ground terminal block, connection method: Screw connection, number of connections: 2, cross section:0.2 mm² - 4 mm², AWG: 24 - 12, width: 5.2 mm, color: green-yellow, mounting type: NS 15

Mini feed-through terminal block - MUT 4 - 3248035

Mini feed-through terminal block, connection method: Screw connection, number of connections: 2, number of positions: 1, cross section:0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, color: gray, mounting type: NS 15

Mini feed-through terminal block - MUT 4 BU - 3248036

Mini feed-through terminal block, connection method: Screw connection, number of connections: 2, cross section:0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, color: blue, mounting type: NS 15

Mini ground terminal block - MUT 4-PE - 3248037

Mini ground terminal block, connection method: Screw connection, number of connections: 2, cross section:0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, color: green-yellow, mounting type: NS 15

Micro terminal - MT 1,5 - 3100305

Micro terminal, connection method: Screw connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 4.2 mm, color: gray, mounting type: NS 15

Micro terminal - MT 1,5 BU - 3003363

Micro terminal, connection method: Screw connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 4.2 mm, color: blue, mounting type: NS 15

Feed-through terminal block - ATEX-MT 1,5 BU - 3030103

Feed-through terminal block, connection method: Screw connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 4.2 mm, color: blue, mounting type: NS 15

Micro terminal - MT 1,5-TWIN - 3001682

Micro terminal, connection method: Screw connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 4.2 mm, color: gray, mounting type: NS 15

48 Results

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close