Product list Patch cables and lines

Filter

318 Results

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SIGNAL_TYPE_CBX_STR, helpText=, helpImageUrl=]

Signal type

  • More Options
    close

    Signal type



facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_2_STR, helpText=The design of the 2nd connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53302_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_1_STR, helpText=The design of the 1st connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53301_1000_int_02.jpg]

Patch cable - VS-PNRJ45-PNRJ45R-93G-0,3 - 1402498

EtherCAT® patch cable, shielded, star quad, AWG 22 stranded (7-wire), green, RJ45 plug/IP20, straight, to RJ45 plug/IP20, angled, length: 0.3 m

Patch cable - VS-PNRJ45R-PNRJ45R-93G-0,3 - 1402499

EtherCAT® patch cable, shielded, star quad, AWG 22 stranded (7-wire), green, RJ45 connector/IP 20, angled, to RJ45 connector/IP20, angled, length: 0.3 m

Patch cable - VS-PNRJ45R-PNRJ45R-93K-0,3 - 1402503

Sercos III patch cable, shielded, star quad, AWG 22 stranded (7-wire), RAL 3020 (traffic red), RJ45 connector/IP 20, angled, to RJ45 connector/IP20, angled, length: 0.3 m

Patch cable - VS-PNRJ45-PNRJ45-93G-1,0 - 1402504

Patch cable, EtherCAT® (100 Mbps), 4-position, green RAL 6018, Plug straight RJ45 / IP20, on Plug straight RJ45 / IP20, cable length: 1 m

Patch cable - VS-PNRJ45-PNRJ45R-93G-1,0 - 1402505

EtherCAT® patch cable, shielded, star quad, AWG 22 stranded (7-wire), green, RJ45 plug/IP 20, straight, to RJ45 plug/IP20, angled, length: 1.0 m

Patch cable - VS-PNRJ45R-PNRJ45R-93G-1,0 - 1402506

EtherCAT® patch cable, shielded, star quad, AWG 22 stranded (7-wire), green, RJ45 connector/IP 20, angled, to RJ45 connector/IP20, angled, length: 1.0 m

Patch cable - VS-PNRJ45-PNRJ45-93G-2,0 - 1402507

EtherCAT® patch cable, shielded, star quad, AWG 22 stranded (7-wire), green, RJ45 plug/IP20, straight, to RJ45 plug/IP20, straight, length: 2.0 m

Patch cable - VS-PNRJ45-PNRJ45R-93G-2,0 - 1402508

EtherCAT® patch cable, shielded, star quad, AWG 22 stranded (7-wire), green, RJ45 plug/IP20, straight, to RJ45 plug/IP20, angled, length: 2.0 m

Patch cable - VS-PNRJ45R-PNRJ45R-93G-2,0 - 1402509

EtherCAT® patch cable, shielded, star quad, AWG 22 stranded (7-wire), green, RJ45 connector/IP 20, angled, to RJ45 connector/IP20, angled, length: 2.0 m

Patch cable - VS-PNRJ45-PNRJ45-93G-0,3 - 1402510

EtherCAT® patch cable, shielded, star quad, AWG 22 stranded (7-wire), green, RJ45 plug/IP 20, straight, to RJ45 plug/IP20, straight, length: 0.3 m

318 Results

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close