Product list Mini and micro terminal blocks

Filter

74 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

  • More Options
    close

    DIN rail type



facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_NUMBER_OF_LEVELS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=]

Mini feed-through terminal block - MSDB 2,5-FE-M - 3244262

Mini feed-through terminal block, connection method: Spring-cage connection, number of connections: 4, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 10.4 mm, height: 22 mm, color: black/yellow, mounting type: Direct mounting with flange

Mini feed-through terminal block - MZFK 1,5 - 3003758

Mini feed-through terminal block, connection method: Spring-cage connection, number of connections: 2, cross section:0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 5.2 mm, height: 34 mm, color: gray, mounting type: NS 15

Mini feed-through terminal block - MSDBV 2,5-NS 35 BU - 3249224

Mini feed-through terminal block, connection method: Spring-cage connection, number of connections: 4, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 10.4 mm, height: 22 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Mini feed-through terminal block - MSB 2,5 YE - 3073092

Mini feed-through terminal block, connection method: Spring-cage connection, number of connections: 2, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, height: 22 mm, color: yellow, mounting type: NS 15

Mini feed-through terminal block - MSDB 2,5-F - 3244232

Mini feed-through terminal block, connection method: Spring-cage connection, number of connections: 4, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 10.4 mm, height: 22 mm, color: gray, mounting type: on mounting plate

Mini feed-through terminal block - MZFKK 1,5 - 3029813

Mini feed-through terminal block, connection method: Spring-cage connection, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15, NS 15

Mini feed-through terminal block - MSB 2,5-M YE - 3244106

Mini feed-through terminal block, Mounting in conjunction with flange or securing pin terminal, connection method: Spring-cage connection, number of connections: 2, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, height: 22 mm, color: yellow, mounting type: other

Mini feed-through terminal block - MSDBV 2,5-M BU - 3249208

Mini feed-through terminal block, connection method: Spring-cage connection, number of connections: 4, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 10.4 mm, height: 22 mm, color: blue, mounting type: Direct mounting with flange

Mini feed-through terminal block - MZFKK 1,5-PV - 3029826

Mini feed-through terminal block, With equipotential bonder, connection method: Spring-cage connection, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15, NS 15

Feed-through terminal block - MZFK 1,5 BU - 3005743

Feed-through terminal block, connection method: Spring-cage connection, number of connections: 2, cross section:0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 5.2 mm, height: 34 mm, color: blue, mounting type: NS 15

74 Results

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close