Product list Test plugs that can be assembled

Filter

44 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=]

Test plug - FTPR-2/4 - 3001681

Test plug, Freely configurable, with twist grip, number of positions: 4, width: 65.2 mm, color: gray

Test plug - FTPR-2/5 - 3001683

Test plug, Freely configurable, with twist grip, number of positions: 5, width: 73.4 mm, color: gray

Test plug - FTPR-2/6 - 3001684

Test plug, Freely configurable, with twist grip, number of positions: 6, width: 81.5 mm, color: gray

Test plug - FTPR-2/7 - 3001685

Test plug, Freely configurable, with twist grip, number of positions: 7, width: 89.7 mm, color: gray

Test plug - FTPR-2/8 - 3001686

Test plug, Freely configurable, with twist grip, number of positions: 8, width: 97.8 mm, color: gray

Test plug - FTPR-2/9 - 3001687

Test plug, Freely configurable, with twist grip, number of positions: 9, width: 106 mm, color: gray

Test plug - FTPR-2/10 - 3001688

Test plug, Freely configurable, with twist grip, number of positions: 10, width: 114.1 mm, color: gray

Test plug - FTPR-2/11 - 3001689

Test plug, Freely configurable, with twist grip, number of positions: 11, width: 122.3 mm, color: gray

Test plug - FTPR-2/13 - 3001691

Test plug, Freely configurable, with twist grip, number of positions: 13, width: 138.6 mm, color: gray

Test plug - FTPR-2/12 - 3001690

Test plug, Freely configurable, with twist grip, number of positions: 12, width: 130.4 mm, color: gray

44 Results

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close