Product list Current loops and analog signals

Filter

137 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_INTERFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NOMINAL_CURRENT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NOMINAL_VOLTAGE_UN_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PROTECTIVE_ELEMENT_CURCUIT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_DOUBLE_CONDUCTORS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_SINGLE_WIRE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_FAULT_WARNING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=]
new

Surge protection device - TTC-3-1X2-24DC-PT - 2907325

Surge protection for a 2-wire floating signal circuit, e.g., 0(4) ... 20 mA current loop, HART-compatible.

new

Surge protection device - TTC-6P-1X2-F-M-24DC-PT-I - 2906790

Surge protection, consisting of protective plug and base element, with integrated status indicator and disconnect knife for a 2-wire floating signal circuit, e.g., 0(4) ... 20 mA current loop. Indirect grounding via gas-filled surge arrester.

new

Surge protection device - TTC-6P-1X2-M-24DC-PT-I - 2906750

Surge protection, consisting of protective plug and base element, with integrated status indicator and disconnect knife for a 2-wire floating signal circuit, e.g., 0(4) ... 20 mA current loop, HART-capable.

new

Surge protection device - TTC-6P-1X2-12DC-PT-I - 2908193

Surge protection, consisting of protective plug and base element, with integrated status indicator for a 2-wire floating signal circuit.

new

Surge protection device - TTC-6P-1X2-24DC-PT-I - 2906815

Surge protection, consisting of protective plug and base element, with integrated status indicator for a 2-wire floating signal circuit, e.g., 0(4) ... 20 mA current loop, HART-capable.

new

Surge protection device - TTC-6P-1X2-48DC-PT-I - 2908195

Surge protection, consisting of protective plug and base element, with integrated status indicator for a 2-wire floating signal circuit.

new

Surge protection device - TTC-6P-1X2-F-12DC-PT-I - 2908198

Surge protection, consisting of protective plug and base element, with integrated status indicator for a 2-wire floating signal circuit. Indirect grounding via gas-filled surge arrester.

new

Surge protection device - TTC-6P-1X2-F-48DC-PT-I - 2908200

Surge protection, consisting of protective plug and base element, with integrated status indicator for a 2-wire floating signal circuit. Indirect grounding via gas-filled surge arrester.

new

Surge protection device - TTC-6-1X2-F-M-24DC-PT-I - 2906772

Surge protection with integrated status indicator and knife disconnection for a 2-wire floating signal circuit, e.g., 0(4) ... 20 mA current loop. Indirect grounding via gas-filled surge arrester.

new

Surge protection device - TTC-6-1X2-M-24DC-PT-I - 2906726

Surge protection with integrated status indicator and knife disconnection for a 2-wire floating signal circuit, e.g., 0(4) ... 20 mA current loop.

137 Results

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close