Product list Tablet PCs

Filter

10 Results

facetDefinition[facetId=PIM_FAC_RAM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CPU_STR, helpText=, helpImageUrl=]

Tablet PC - ITC 8113 - 2403738

Configurable tablet PC with 33.8 cm/13,3" TFT display (projected capacitive multi-touch screen). Configurable: Processor, mass storage and operating system, for example.

Tablet PC - ITC 8113 SW7 - 2402957

Tablet PC with 33.8 cm/13.3" TFT-display (Projective-capacitive, ten-touch control), 1920 x 1080 (FHD) , Intel® Celeron® 2980U 1,60 Ghz, 2x USB 3.0, 1x USB 3.0 inset, WLAN 802.11 a/g/n, Bluetooth 4.0 Class 1+2, 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® 7 Ultimate (64-Bit).

Tablet PC - ITC 8113 SW7U - 2402958

Tablet PC with 33.8 cm/13.3" TFT-display (Projective-capacitive, ten-touch control), 1920 x 1080 (FHD) , Intel® Celeron® 2980U 1,60 Ghz, 2x USB 3.0, 1x USB 3.0 inset, WLAN 802.11 a/g/n, Bluetooth 4.0 Class 1+2, UMTS/LTE, 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® 7 Ultimate (64-Bit).

Tablet PC - ITC 8113 SWES7 - 2402979

Tablet PC with 33.8 cm/13.3" TFT-display (Projective-capacitive, ten-touch control), 1920 x 1080 (FHD) , Intel® Celeron® 2980U 1,60 Ghz, 2x USB 3.0, 1x USB 3.0 inset, WLAN 802.11 a/g/n, Bluetooth 4.0 Class 1+2, 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Standard 7 (64-Bit).

Tablet PC - ITC 8113 SWES8 - 2402959

Tablet PC with 33.8 cm/13.3" TFT-display (Projective-capacitive, ten-touch control), 1920 x 1080 (FHD) , Intel® Celeron® 2980U 1,60 Ghz, 2x USB 3.0, 1x USB 3.0 inset, WLAN 802.11 a/g/n, Bluetooth 4.0 Class 1+2, 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded 8.1 Industry Pro (64-Bit).

Tablet PC - ITC 8113 SWES8U - 2402960

Tablet PC with 33.8 cm/13.3" TFT-display (Projective-capacitive, ten-touch control), 1920 x 1080 (FHD) , Intel® Celeron® 2980U 1,60 Ghz, 2x USB 3.0, 1x USB 3.0 inset, WLAN 802.11 a/g/n, Bluetooth 4.0 Class 1+2, UMTS/LTE, 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded 8.1 Industry Pro (64-Bit).

Tablet PC - ITC 8113 PW7 - 2402961

Tablet PC with 33.8 cm/13.3" TFT-display (Projective-capacitive, ten-touch control), 1920 x 1080 (FHD) , Intel® Core™ i5 4300U 1.90 GHz, 2x USB 3.0, 1x USB 3.0 inset, WLAN 802.11 a/g/n, Bluetooth 4.0 Class 1+2, 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® 7 Ultimate (64-Bit).

Tablet PC - ITC 8113 PW7U - 2402962

Tablet PC with 33.8 cm/13.3" TFT-display (Projective-capacitive, ten-touch control), 1920 x 1080 (FHD) , Intel® Core™ i5 4300U 1.90 GHz, 2x USB 3.0, 1x USB 3.0 inset, WLAN 802.11 a/g/n, Bluetooth 4.0 Class 1+2, UMTS/LTE, 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® 7 Ultimate (64-Bit).

Tablet PC - ITC 8113 PWES8 - 2402963

Tablet PC with 33.8 cm/13.3" TFT-display (Projective-capacitive, ten-touch control), 1920 x 1080 (FHD) , Intel® Core™ i5 4300U 1.90 GHz, 2x USB 3.0, 1x USB 3.0 inset, WLAN 802.11 a/g/n, Bluetooth 4.0 Class 1+2, 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded 8.1 Industry Pro (64-Bit).

Tablet PC - ITC 8113 PWES8U - 2402964

Tablet PC with 33.8 cm/13.3" TFT-display (Projective-capacitive, ten-touch control), 1920 x 1080 (FHD) , Intel® Core™ i5 4300U 1.90 GHz, 2x USB 3.0, 1x USB 3.0 inset, WLAN 802.11 a/g/n, Bluetooth 4.0 Class 1+2, UMTS/LTE, 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded 8.1 Industry Pro (64-Bit).

10 Results
 

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close