Product list ME modular housings

Filter

329 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



Electronic housing - ME 90 UT KMGY - 2200279

Component housing with vents, Lower part, Cross connection: without bus connector, color: light gray, width: 90 mm, length: 99 mm, height: 114.5 mm, number of positions cross connector: not relevant

Electronic housing - ME 67,5 UT/FE KMGY - 2200535

Component housing with vents, Lower part, Cross connection: without bus connector, color: light gray, width: 67.5 mm, length: 99 mm, height: 114.5 mm, number of positions cross connector: not relevant

Electronic housing - ME 90 UT/FE KMGY - 2200536

Component housing with vents, Lower part, Cross connection: without bus connector, color: light gray, width: 90 mm, length: 99 mm, height: 114.5 mm, number of positions cross connector: not relevant

Electronic housing - ME 12,5 OTU-MKDSO GN - 2278856

Component housing, Upper part, color: green, width: 12.5 mm, length: 99 mm, height: 38.5 mm

Electronic housing - ME 17,5 OTU-MKDSO GN - 2278872

Component housing, Upper part, color: green, width: 17.5 mm, length: 99 mm, height: 38.5 mm

Electronic housing - ME 22,5 OTU-MKDSO GN - 2278966

Component housing, Upper part, color: green, width: 22.5 mm, length: 99 mm, height: 38.5 mm

Electronic housing - ME 45 OTU-MKDSO GN - 2279826

Component housing, Upper part, color: green, width: 45 mm, length: 99 mm, height: 38.5 mm

Electronic housing - ME 22,5 F-UT BUS/ 5+2 GN - 2706014

Component housing with vents, Lower part, Cross connection: integrated bus connector, color: green, width: 22.5 mm, length: 99 mm, height: 106 mm, number of positions cross connector: 5+2

Electronic housing - ME 22,5 F-UTG BUS/ 5+2 GN - 2706027

Component housing without vents, Lower part, Cross connection: integrated bus connector, color: green, width: 22.5 mm, length: 99 mm, height: 106 mm, number of positions cross connector: 5+2

Electronic housing - ME 22,5 F-UT BUS/10+2 GN - 2706030

Component housing with vents, Lower part, Cross connection: integrated bus connector, color: green, width: 22.5 mm, length: 99 mm, height: 106 mm, number of positions cross connector: 10+2

329 Results

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close