Product list for Push-in distributor terminals

Filter

32 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]
new

Potential collective terminal - PTU 35/4X6/6X2,5 - 3214080

Potential collective terminal, connection method: Screw connection, Push-in connection, number of connections: 11, cross section:1.5 mm² - 50 mm², AWG: 16 - 1/0, width: 16.3 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

new

Potential collective terminal - PTU 35/4X6/6X2,5 BU - 3214081

Potential collective terminal, connection method: Screw connection, Push-in connection, number of connections: 11, cross section:1.5 mm² - 50 mm², AWG: 16 - 1/0, width: 16.3 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

new

Potential collective terminal - PTU 35/4X6/6X2,5-FE - 3214082

Potential collective terminal, connection method: Screw connection, Push-in connection, number of connections: 11, cross section:1.5 mm² - 50 mm², AWG: 16 - 1/0, width: 16.3 mm, color: black/yellow, mounting type: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI /GY - 3270138

Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: gray, mounting: NS 35/7,5, NS 35/15

Potential distributors - FTRVB 4-FI - 3270208

Potential distributors, with option to supply up to 6 mm², without push button, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: black, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI - 3270158

Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: black, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI /RD - 3270220

Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: red, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI /BU - 3270221

Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: blue, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-PV /RD - 3270222

Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 16, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: red, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-PV /BU - 3270223

Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 16, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: blue, mounting: NS 35/7,5, NS 35/15

32 Results

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close