Product list AC connection technology

Filter

50 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



Device connector, rear mounting - PRC 3-FT25-MC4 150 FE - 1410531

PRC device connector, black, 3-pos., 690 V (IEC 61984), 32 A, crimp connection, 4.0 mm² with 150 mm cable length, ferrule with insulating collar

Device connector, rear mounting - PRC 3-FT25-MC - 1409218

PRC contact carrier without contacts, black, 3-pos., 690 V/35 A, for 2.5 mm² ... 6 mm² crimp contacts

Connector - PRC 3-FC-FS6 12-16 - 1409217

PRC connector, black, 3-pos., 1.5 mm² ... 6 mm²/690 V/35 A, with screw connection for cables with an outside diameter of 12 mm ... 16 mm.

Connector - PRC 3-FC-FS6 16-21 - 1410659

PRC connector, black, 3-pos., 1.5 mm² ... 6 mm²/690 V/35 A, with screw connection for cables with an outside diameter of 16 mm ... 21 mm.

Connector - PRC 3-FC-FS6 8-12 - 1410658

PRC connector, black, 3-pos., 1.5 mm² ... 6 mm²/690 V/35 A, with screw connection for cables with an outside diameter of 8 mm ... 12 mm.

Connector - PRC 3-FC-FS6 8-21 - 1410661

PRC connector, black, 3-pos., 1.5 mm² ... 6 mm²/690 V/35 A, with screw connection for cables with an outside diameter of 8 mm ... 21 mm.

Protective cap - PRC COVER M - 1409237

Protective cap for 3 and 5-pos. PRC device plugs

50 Results

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close