News Overview

Windows 10 for Embeddedline panel PCs

19.09.2016

Embeddedline panel PC  

Embeddedline panel PCs now with Windows 10

Phoenix Contact is equipping its panel PCs in the Embeddedline family with the modern Windows 10 Enterprise operating system.

Windows Embedded Standard 7 is available as an alternative. If applications are not approved for this operating system, the Windows 7 Professional standard operating system can be used. Phoenix Contact is also adding further functions to the panel PCs with analog resistive touch display: a new Intel Atom E3845 Quad Core processor is now available as a high-performance CPU for entry-level applications. A robust 2.5" SSD with 240 GB offers plenty of space for demanding applications. Furthermore, two additional electrically isolated CAN interfaces are available as an option. Where space is limited, the Embeddedline PC portfolio now offers the ideal solution in the form of a particularly compact device with 5.7" display.


PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close