Type 3 surge protection device - PT 2-PE/S-120AC/FM - 2856812

The figure shows the PT 2-PE/S-230AC/FM version

Pluggable type 3 arrester (device protection) for single-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE) with remote indication contact.

Price

This product is no longer available. It has been replaced by 2905228 .

Overview

Technical data

Accessories

FAQs

Downloads

Product Features

  • Plugs can be checked with CHECKMASTER
  • Tool-free plug replacement
  • With floating remote indication contact
  • Consists of base element and plug
  • Optical signaling of disconnection via LED
  • DIN rail module
  • For single and multi-phase power supply units
Logo

Key Commercial Data

Packing unit 1 pc
Catalog page Page 56 (C-6-2013)
Weight per Piece (excluding packing) 79.500 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388