Sensor/actuator box - SACB- 4/3-L-SC-M8 - 1503386

Sensor/actuator box, Application: Standard, Connection method: M8 socket Metal, Number of slots: 4, Number of positions: 3, Coding: A - standard, Slot assignment: single, Status indication: Yes, pnp; Master cable connection: Spring-cage connection 180°, Shielding: No

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Features

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Flexible: distributor box with connector hood for on-site assembly

Key Commercial Data

Orderkey 1503386
Packing unit 1 pc
Catalog page Page 247 (C-4-2015)
GTIN 4017918966942
Weight per Piece (excluding packing) 133.200 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback