DC-to-DC variations

DC-to-DC variations

Three of Phoenix Contact’s DC/DC versions are dipped in conformal coating, seven are not.

Conformal coating

The three conformal-coating dipped versions are listed for use in Class I Division 2, Groups A/B/C/D areas. These three devices also have system-level approvals for ATEX and IECEx.  All three of these products accept a 24 V input and provide a 24 V output. The power outputs range from 120 W to 480 W.

Part NumberTypeDescription
2320542QUINT-PS/24DC/24DC/5/24In/24Out/5 A
2320555QUINT-PS/24DC/24DC/10/CO24In/24Out/10 A
2320568QUINT-PS/24DC/24DC/20/CO24In/24Out/20 A
Part NumberTypeDescription
QUINT-PS/24DC/24DC/5/24In/24Out/5 A
QUINT-PS/24DC/24DC/10/CO24In/24Out/10 A
QUINT-PS/24DC/24DC/20/CO24In/24Out/20 A
Back to top

Non-conformal coating

The seven non-conformal-coating dipped versions are listed for use in Class I Division 2, Groups A/B/C/D areas; however they are not approved for use where IECEx or ATEX is a requirement.

Part NumberTypeDescription
2320034QUINT-PS/24DC/24DC/524In/24Out/5 A
2320092QUINT-PS/24DC/24DC/1024In/24Out/10 A
2320102QUINT-PS/24DC/24DC/2024In/24Out/20 A
2320115QUINT-PS/24DC/12DC/824In/12Out/8 A
2320128QUINT-PS/24DC/48DC/524In/48Out/5 A
2320131QUINT-PS/12DC/24DC/512In/24Out/5 A
2320144QUINT-PS/48DC/24DC/548In/24Out/5 A
Part NumberTypeDescription
QUINT-PS/24DC/24DC/524In/24Out/5 A
QUINT-PS/24DC/24DC/1024In/24Out/10 A
QUINT-PS/24DC/24DC/2024In/24Out/20 A
QUINT-PS/24DC/12DC/824In/12Out/8 A
QUINT-PS/24DC/48DC/524In/48Out/5 A
QUINT-PS/12DC/24DC/512In/24Out/5 A
QUINT-PS/48DC/24DC/548In/24Out/5 A
Back to top

Approvals/marks

Class I, Division 2

Class I, Division 2
All ten of these DC-to-DC part numbers are listed in UL File: E199827.
Each is cULus listed as:

  • Process control equipment
  • Class I, Division 2, Groups A/B/C/D
  • T4
  • Hazardous locations
  • 31ZN
Back to top
IECEx/ATEX

IECEx/ATEX
Part numbers 2320542, 2320555, and 2320568 are the only ones that can be used in applications with an IECEx or ATEX requirement. These three have a device level approval with the following markings:

  • TuV 13 ATEX 090  493X
  • II 3G Ex nA IIC T4 Gc
  • IECEx TUN 13.0007X
  • Ex nA nC IIC T4 Gc

Conformal coating (dipped)

The printed circuit boards for part numbers 2320542, 2320555, and 2320568 are completely submerged in moisture-proofing coating. The coating is added to allow for a device-level IECEx/ATEX certification. In addition to the device-level approval, the following benefits are also realized:

  • Resistance to moisture/salt spray
  • Resistance to corrosive atmospheres/gases
  • Resistance to conductive debris
  • Improved shock and vibration specifications
Back to top

Key aspects

  • Operational temperature range: -40°C to +70°C
  • Integrated input fuse 25 A
  • Integrated input transient surge protection
  • Input low monitor with status output
  • Generation of current pulses to trip breakers (SFB Technology)
  • 6x the nameplate current value for 12mS
  • Additional static DC output current beyond the nameplate value
  • Status output to monitor current beyond nameplate value
  • Status output to monitor voltage drop below 10% of the adjusted value
  • Five-year standard warranty

Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

White paper

"Secure Control Systems Power for Today's Remote Oil and Gas Production Facilities in the Digital Oil Field (DOF)"

Request white paper
Referrer: https://www.phoenixcontact.com/online/portal/us/pxc/product_detail_page/!ut/p/z1/5Vdbc6IwFP4r7oOPMRfCpY-ItrVrlXrZCi9MCMHJLrcCare_fgHtrHVmtTsdn2DOQELO9yXfSQ5zgC5cQTdhW7lmpUwTFlV9x9W8RX8xHNpEw9MntY9GA9UajukM308I_AFd6BYiErwUgcVKsU7z39Axx-N6oGQ-dEjdyjj_BR0bEAKQClDzLpJ-zmrvTSGSxkkGlbuhacSgdT8Nbcv6fgorZRkJ6AysLhpYHZ4mW5GXIi86oPM4moyAPQcdTECH0Nplf8fV4Dvx81lNJobuecl7PPrHZaJLeKfC6x65wwjfU_yIxrqOnsitScjANhcIw3kTiyCMWLLesHWltXmRFrLelX0vF1zISvhh7FPRzdNgw2uKhXgt98DP7FwQxmnwvoiTHTpwDkTJZFSMShGPjhwuKFXaovQOtUYpaY3S1uTpXWvy1GhNnhqtyVOjNXk6bc_pbc0XaapVSh0LOvlmFS1M-ABd6ce9HY97qJe98t6B3Asadi-rQ1EV7fLny4trQreqjstayKoW2EU74XdRzGTVPACLLopkUTbAql0X0J49fR7OvL-R6iIlpCEzbijQsKIBKtQb4GuKDjBVEPZ9xLmCqrrYPVv61pV143CmdJ6LxFvOPXtlLefnQzOYafB5K8UOLpM0j6t_lf2R4E30FWr4TMeAIIEBDbQA3DCdAA1xykPCfD3k8B5dmkH94gwX6PWr0uvXpZ9cNzi39Lr0X139w9mjPqZfScJYJtLL0p3Ivex_kzCLY0M5GFiu3hbCfzu28Gh8b95kom4_GGAfMcI3kHICU7PtCeyKUwHX12bG41ChzsP2rT8BHx-uY377A_2FXaE!/?q=2320115&uri=pxc-search%3Awebsite&library=usen