Modular electronic enclosures for flexible designing

Modular electronic enclosures for flexible designing

With integrated TBUS connectivity, a wide array of connection technologies, and room for expansion; the ME-MAX housing from Phoenix Contact can handle versatile devices tailor-made for your application.

ME-MAX features versatile and flexible connection technology. ME-MAX is a compact housing that is also DIN rail compatible. Expandable by design, the elements allow for modular I/O platforms. This happens either through combining components to create larger housings or through the TBUS functionality which facilitates power and communication between adjacent modules.

Multiple sizes:

  • Widths ranging from 6.2 to 90 mm, with depths from 85, 94, and 99 mm
  • Heights ranging from 70.4 to 114.5 mm

ME-MAX enclosure:

  • Online configuration available
  • Flexible for multiple device designs
  • Easy mounting and expansion
  • Flexible connection technology
  • TBUS connectors minimize wiring

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Modular ME-MAX housing system

Modular ME-MAX housing system with flexible modular design. Variable connection technology, bus connectors, and modularity ensure the right device design for every application.