Lever-actuated PCB connectors

Connecting is a snap

Lever-actuated PCB connectors

Phoenix Contact offers a new comfort for conductor connections. LPC/LPCH 6 PCB connectors combine the reliability of the Push-in spring connection with the optimized usability of a lever actuation. In this way you can connect conductors of up to 10 mm² faster and more intuitive than ever before.

Your advantages

  • Intuitive use through colour coded actuation lever
  • Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
  • Distinct lever positions give a reliable feedback whether the clamp cage is opened or closed
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving Push-in connection when lever is closed

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388