Check it off

Check it off

Maximized reliability. Increased security. Simplified diagnostics. Substation hardened.

More for less — more reliability, security, and network control.  Get it all with Ethernet switch and media converter solutions from Phoenix Contact, without all the complexity, confusion, and high installation costs.

Increased security

  • Complete range of managed switch security functions with optional firewall/router capabilities
  • Restricted access to spare ports with physical port-blocking features
  • Set up customized user level controls using radius and local user access features

Simplified diagnostics

  • Unique fast access to diagnostics
  • Customizable web access eliminates complexity and clutter
  • Comprehensive embedded online help

Substation hardened

  • Built for extreme environments: operational temperature range of -40°C to 70°C
  • IEC 61850-3 and IEEE 1613 immunity
  • Full 30G shock and vibration protection

Phoenix Contact also offers a broad range of complementary substation-capable products such as terminal blocks, power supplies, and surge suppression.


Receive more information about these and other product solutions by Phoenix Contact and register to win an iPad mini. (Must enter by December 31, 2014.)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Substation brochures

Learn more about substation hardened Ethernet infrastructure.

Request whitepapers