The ice cube — Redesigned

Watch RIFLINE Complete overview

Watch RIFLINE Complete overview

RIFLINE Complete is the new modular ice-cube relay system, with a consistent plug-in design and innovative accessories.  Users can order these relays as completely assembled modules, saving on time and labor costs, or they can order individual components of the modular system to create a custom solution for any application.

The relays in this modular system range from electromechanical and solid-state, to slim 6.2 mm wide relays and a small power contactor replacement. The complete range offers relays that can switch currents up to 16 A.  The most powerful relay can switch voltages up to 440 V.  With our new innovative pluggable timer module, relays can easily be upgraded to a timer relay.  This allows interval switching at a consistent input voltage.

Watch RIFLINE Complete - Wiring and Accessory Tutorial

Watch RIFLINE Complete - Wiring and Accessory Tutorial

Together with the familiar technologies and accessories from CLIPLINE Complete terminal blocks — such as push-in termination technology (PT), the bridging concept and the marking accessories — RIFLINE Complete is an easy and economical application solution.

RIFLINE Complete relays are UL approved and have received CSA certification.  Therefore, all of these relays conform to the standards and guidelines of the U.S. and Canadian markets.

Approvals and certifications

UL recognized
  • UL File # - E113228 (bases)
  • UL File # - E228652 (relays)
CSA certification
  • CSA Certificate File # - 076787
  • CSA-C22.2 No. 14 - Industrial Control Equipment

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388