Tough neighborhood

Tough neighborhood?

Phoenix Contact products — such as Heavycon Advance heavy-duty connectors — are designed for reliable operation in harsh conditions, like off-shore environments.

Heavycon Advance is built to survive no matter where you set up shop: Off-shore, wind turbine, marine or telecom infrastructure applications.  Our unique design utilizes panel mounting flanges instead of a mounting base to give you 30 percent savings over the cost of traditional heavy-duty rectangular connectors.

Heavycon Advance offshore/EMC is resilient and tough:

  • Die-cast, salt-water resistant aluminum housing
  • IP 65/67/69K protection rating
  • Bayonet or screw locking mechanism
  • Conductive NBR seal for EMC applications
  • Passed 96 hour salt water spray test, according to DIN-50021:1988-06(ss)

Contact inserts with a fixed number of positions, or modular inserts, are used for signal, data, power or pneumatics in a single housing. For surface mount applications, we also offer a basic coupling-and-box-mounting base to compliment Heavycon Advance.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388