High current for the PCB

High current for the PCB

41 A on the PCB in a quick and compact way – discover brand new possibilities in device and drive development.

With the new PCB terminal blocks in the PL series, Phoenix Contact offers maximum power with minimum size. Set new trends: make your devices even more compact while simultaneously increasing the level of power on offer.

  • Current carrying capacity of up to 76 A – with conductor cross sections from 0.75 to 25 mm²
  • Fast and tool-free connection thanks to push-lock spring connection
  • Tailored use thanks to horizontal or 30° conductor exit

Tool-free wiring with push-lock connection

Leiter werkzeuglos und in wenigen Sekunden anschließen  

Tool-free connection of conductors in just seconds

Benefit from connection technology with a lever mechanism when wiring your PCB terminal blocks.

Solid conductors and conductors with ferrules can be inserted directly and connected. In the case of stranded conductors with litz wires, just move the lever and you're done!

Thanks to the test connection, you can check your wiring at every conductor.

41 A on the PCB

Leiterplatten-Klemmen  PLH 5 und PLA 5  

PLA 5 and PLH 5 series

PLA 5 and PLH 5 PCB terminal blocks are the ideal solution for incorporating 41 A on the PCB by means of an angled or horizontal design. With 0.2 to 6 mm2 cables, with 7.5 mm pitch.

76 A on the PCB

Leiterplatten-Klemmen  PLH 16  

PLH 16 series

With the PLH 16 series, you can connect up to 76 A to your PCB horizontally. With 10 or 16 mm pitch, with 0.75 to 25 mm2 cables.

Do you want to find out more?

Click on the button below to find out more about device connection for power.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388