Easy on.  Easy off.

Easy on. Easy off.

Our specially contoured duct covers are easy to attach and remove, yet still create a secure, tight fit.

Phoenix Contact’s wire duct simplifies cabinet management and organization. The specially contoured wire duct covers are easy to attach and remove, and create a secure, tight fit. To eliminate sidewall fingers, simply bend the flexible wire duct finger at the score-line and force the finger inward. No special tools are required and no sharp edges are left behind.

The narrow finger-width wire-way is available in gray, white, blue, halogen free and blue halogen free.  Sizes range from ½-inch x ½-inch up to 5-inch x 3-inch and all pieces come in six foot lengths. The PC/ABS material in the halogen free versions have a high temperature rating of -25°C to 90°C (-13°F to 194°F).

Both the cover and the channel are available through a convenient, single part number. However, should you need replacement covers, they can be ordered separately.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Limited time free bench top cable duct cutter to new customers!

Wire cutter cuts channels and covers up to a width of approximately 5" and a wall thickness of approximately 1". Spring mounted blade protection provides necessary safety and has a 45 degree stop limit.

Bench top cable duct cutter
Get started!