Mobile TC Router

Mobile TC Router

Connect remote stations via a mobile network.

The TC Router is an industrial 4G LTE mobile router approved for Verizon® and AT&T®, which enables high-performance and high-speed data links via mobile networks. The integrated firewall and Virtual Private Network (VPN) protect your application against unauthorized access.

Electromagnetic Compatibility (EMC) and extended temperature range make these rugged routers ideal for harsh environments. TC Router provides easy, wireless remote communication between SCADA servers, PLCs, camera surveillance, or any Ethernet field device. When it comes to critical-battery-powered applications, TC Router is equipped with an energy-saving mode, which reduces the power consumption of the router, activated by the external configurable input.

Your advantages:

  • 4G LTE high-speed capability with fallback to 3G
  • Real-time monitoring with an “always on” connection via mobile network
  • Real-time protection via stateful inspection firewall for dynamic filtering and NAT table
  • Digital output triggered by SMS or command from remote system control
Logos

Phoenix Contact’s Industrial LTE 4G router is available in three versions: AT&T (U.S.), Verizon Wireless (U.S.), and a European version. All three feature fallback to 3G UMTS/HSPA and have two Ethernet interfaces, firewall, NAT, IPsec, and OpenVPN support, two SMA-F antenna sockets, SMS, and e-mail transmission, two digital inputs, and one digital output.

Cellular DevicesDescriptionPart #
TC ROUTER 3002T-4G ATTCellular modem approved for use in AT&T network2702533
TC ROUTER 3002T-4G VZWCellular modem approved for use in Verizon network2702532
TC ROUTER 3002T-4GCellular modem for use in internationally networks2702528
Antenna accessories and surge for Limited Lifetime Warranty 
TC ANT MOBILE WALL 5MAntenna for connectivity to LTE network with SMA (male)2702273
RAD-PIG-EF316-N-SMA1 ft. adapter for SMA (male) -> N(female)2867694
CN-UB-280DC-3-SBSurge protection for coaxial interfaces for N(male) -> N(female)2801051
RAD-ADP-N/M-SMA/FAdapter for N (male) -> SMA (female)2917036

Choose Phoenix Contact with Confidence

Limited Lifetime Warranty

Phoenix Contact engineers durable and reliable products for your control cabinet.

For customers participating in our Cabinet Confidence Limited Lifetime Warranty (LLW) program, Phoenix Contact USA will warrant many of our products to be free from defects in workmanship and materials for the lifetime of the product. Registration is required, and certain restrictions apply.* Improperly applied or installed products may void warranty. See the complete terms and conditions for full details.

Application example

Cellular remote connectivity to an RTU

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388