CAT6A  / 10Gbps Connectivity For  Industrial Applications

CAT6A / 10Gbps Connectivity For Industrial Applications

Modern automation processes call for high volumes of data at ever-increasing transmission speeds.
With the new CAT6A products from Phoenix Contact, you can now achieve data rates of up to 10 Gbps. This makes it possible to achieve fast data transmission across the entire company network – from the office right on to the plant floor.

CAT6A – high speed for industry

Tested for industrial use: CAT6subA/sub  

Tested for industrial use: CAT6A

Our CAT6A data products meet all IEC/TIA  standards for 10 Gbps Ethernet and provide the fastest possible data transmission speeds for copper based media.

M12 flush-type connectors for 10 Gbps

M12 flush-type connectors for 10 Gbps  

Flush-type connectors

Integrate 10 Gbps communication according to your application. Phoenix Contact offers various M12 flush-type connectors, which also enable optimum connection in the device.

  • M12 with RJ45 connection, also ideal as a control cabinet feed-through
  • M12 with solder connection
  • M12 with shielded cable connection

M12 connectors for 10 Gbps

Fast assembly thanks to Piercecon  

Fast assembly thanks to Piercecon

The M12 connectors for 10 Gbps from Phoenix Contact can be assembled quickly and easily directly on site – this is made possible by our Piercecon termination technology.

RJ45 connectors for 10 Gbps

Data connectors for 10 Gbps  

Data connectors for 10 Gbps

The RJ45 connectors from Phoenix Contact can be assembled quickly and easily directly on site thanks to the IDC displacement connection.

Choose connectors with IP20 or IP65/IP67 protection according to the installation location.

Patch cables for 10 Gbps

Patch cables  

Pre-assembled patch cables

At Phoenix Contact, you'll find all the necessary cables for your CAT6A 10 Gbps Ethernet communication. They are available as pre-assembled or field assembled on site.

Modular RJ45 distribution panels for 10Gbps

Modular RJ45 distribution  panels for 10Gbps  

Modular RJ45 distribution panels

Phoenix Contacts 10G Patch Panels are designed for 10 Gb/s transmission. These panels are available in (high-density) for up to 48 RJ45 ports. Pre assembled modular cables makes installation quick and easy.

Network patch panels

Network patch panels  

Network patch panels

The RJ45 patch panels represent the transition from the permanent cabling (horizontal cabling) to the control cabinet internal cabling with patch cables. Patch panels are easily mounted on DIN rails.

Do you want to find out more?

Click below to find out more about network installation.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Data Connections for 10 GBit/s

RJ45 and M12 connectors with IP67 protection provide industrial Ethernet connection in the field. They perform to 10 Gigabits per second.

Referrer: https://www.google.no/url?sa=t&rct=j&q=&esrc=s&source=web&cd=2&ved=2ahUKEwi8lfjz05DhAhXGlIsKHSItAkwQFjABegQIAxAB&url=https%3A%2F%2Fwww.phoenixcontact.com%2Fonline%2Fportal%2Fus%3F1dmy%26urile%3Dwcm%3Apath%3A%2Fusen%2Fweb%2Foffcontext%2Finsite_landing_pages%2Fdd031f25-ffce-461c-8080-392918f95988%2Fdd031f25-ffce-461c-8080-392918f95988&usg=AOvVaw1Xb9IMoMUX3uSKbG9FfFru