Two-piece M8 and M12 connectors for THR and SMD soldering processes

For SMT and THR: all pin assignments, one design

Optimize your value added chain with innovative device ports for THR or SMT soldering. Phoenix Contact provides M8 and M12 device connectors for signals, data, and power.

The more versatile the connection solutions, the more flexibly your devices can be developed. Phoenix Contact offers you a unique range of device connectors for automated production processes. Regardless of whether you need them for signals, data or power – the uniform installation geometry of the compact M8 and M12 designs offers the easiest design-in yet.

Your advantages

  • More flexibility in device design, thanks to numerous pin assignments and codings for signals, data, and power in a uniform installation geometry
  • Easy integration into automated production processes, thanks to standardized tape-on-reel or tray packaging
  • Reliable electronics protection: integrated seals prevent dust or splash water ingress, even when not plugged in
  • Fast device approval, thanks to connection components complying with the VDE/cUL standard
  • Optimized process safety, thanks to innovative VARIOPORT screw connections which compensate for production tolerances of up to one milimeter between the PCB and housing

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service