Latching wire-to-wire and wire-to-board connectors

Latching wire-to-wire and wire-to-board connectors

Phoenix Contact now offers miniature wire-to-wire and wire-to-board connectors that lock securely together. This expansion of the PTSM line of connectors features special latching flanges on the connectors that can be easily locked and unlocked without the use of any tools. This innovative locking feature is also fully compatible with existing PTSM headers. When combined with easy spring-cage termination, a 2.5-mm pitch, a high-current rating, multiple PCB mounting options, and a super low profile, the PTSM family of connectors from Phoenix Contact is the ideal choice for LED lighting and other space critical applications.

Features and benefits

  • Secure locking latches for a reliable connection
  • Push-in spring connection technology allows quick termination of wires
  • Combined with other PTSM connectors, multiple connections options are now possible: wire-to-board, board-to-board, wire-to-wire, and through-board
  • High-current carrying capacity

Technical data

  • Rated up to 5 A and 150 V UL
  • Compatible with 20-26 AWG wire
  • 2.5-mm pitch
  • 2 to 8 positions per connector

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: https://www.google.com/