LED strip lighting connector adapters

LED strip lighting

Reliable, compact, and easy to handle

New PCB connector adapters from Phoenix Contact enable the quick, easy, and secure connection of flexible LED PCBs when combined with the PTF series of connectors. The PCB adapters can be used as an extension, as a corner connection, or as a T-distributor. The white PCB adapters are designed for 2- and 4-position applications with 8- or 10-mm-wide LED strips. UL-approved materials ensure that they can be safely used in applications requiring UL approval.   

PTF connector family features and benefits

  • Tool-free termination saves time and cost while reducing errors
  • High-current capacity enables long LED strips to be connected without an additional power supply
  • Locking pin ensures secure connection to the PCB

PTF connector family technical data

  • Rated up to 5 A and 60 V UL
  • 8-mm and 10-mm versions available

Application

  • LED lighting strips

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service