LPC(H)6

LPC(H)6

Levered Power Combicon (Hybrid)

Introducing the new lever-actuated LPC PCB connectors from Phoenix Contact. Until now, no lever-operated PCB connectors have been available in a 7.62-mm pitch. The orange lever makes wiring fast and easy for installers – no tools are required. The mating header has been redesigned to meet the increased touch-proof requirements of IEC/UL 61800-5-1.

Phoenix Contact’s new LPCH hybrid product supports the industry trend toward signal and power in the same connector. Up to four power connections and four signal connections are now possible in one connector. By combining signal and power in one connector, you can eliminate individual connectors, saving space and cost in your application.

Target markets

  • Industrial applications
  • Telecommunications
  • Automation technology
  • Measurement and control
  • Drive technology
  • Transportation

Possible applications for LPC(H) 6:

  • Servo drives
  • Frequency inverters

Nomenclature
L = Levered
PC = Power Combicon
H = Hybrid

Features and benefits

  • Intuitive operation
  • No torqueing specifications due to spring technology
  • Tool-free termination and release
  • Time-saving spring-termination technology
  • Hybrid combines power and signal connectors in one PCB terminal block
  • Push-in capability for solid or ferruled wire

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service


Lever-actuated PCB connectors

Phoenix Contact’s new LPCH hybrid product supports the industry trend toward signal and power in the same connector