New Products PCB

New Products

Innovative products from a global market leader. Since 1923 Phoenix Contact has been producing the products that you can count on to reliably connect and house your own electronic devices.

PTCM

PTCM

PTCM with crimp connection

Building on our very successful PTSM connector line with spring termination, Phoenix Contact is pleased to now offer this product family with the option of crimped contacts. The new PTCM product line offers the same small footprint as the PTSM product line, but now with crimp contacts. The addition of crimped contacts allows for very quick wire terminations, allowing customers to make cost-effective cable assemblies with the new PTCM. The new PTCM is also 100 percent compatible with our PTSM series.

Back to top

Twin design

Twin design

Twin Design Print Terminal (TDPT)

Introducing the new Twin Design Print Terminal Block from Phoenix Contact. With this new PCB connector, you can now choose between two termination technologies, screw or spring, within the exact same footprint. This makes switching between termination methods easy for manufacturers whose end customers might prefer two different styles. The TDPT allows manufacturers to offer this option to their customers without changing their printed circuit board or their enclosure, as both of the connectors have the same dimensions and footprints.

Back to top

LPC(H)6

LPC(H)6

Levered Power Combicon (Hybrid)

Introducing the new lever-actuated LPC PCB connectors from Phoenix Contact. Until now, no lever-operated PCB connectors have been available in a 7.62-mm pitch. The orange lever makes wiring fast and easy for installers – no tools are required. The mating header has been redesigned to meet the increased touch-proof requirements of IEC/UL 61800-5-1.

Phoenix Contact’s new LPCH hybrid product supports the industry trend toward signal and power in the same connector. Up to four power connections and four signal connections are now possible in one connector. By combining signal and power in one connector, you can eliminate individual connectors, saving space and cost in your application.

Back to top

Right-angle, spring-contact connectors

New right-angle, spring-contact connectors

Ideal for DIN rail-mounted devices

Wire management in control cabinets is easier with these new plug connectors from Phoenix Contact. When combined with DIN rail-mounted devices, wire positioning can be made from above or below the device.

Our push-in spring connections allow for quick and easy operation, and can be color-coded to reduce wiring errors. Integrated test points increase the convenience of installation and maintenance. In the image to the right, the FKCOR connector is on the top, and the FKCOW connector is on the bottom.

Back to top

Through-hole headers for SMT processing

Through-hole headers for SMT processing

High-temperature plastic connectors for solder-reflow processing

Phoenix Contact offers PCB headers well suited for automated assembly processing. Using the principles of through-hole reflow (THR) technology, each header has through-hole pins, offering increased mechanical stability to the printed circuit board. The plastic body withstands the high temperatures associated with a solderreflow process. These parts are available in bulk packaging, as well as tape-and-reel, making them ideal for integration into your current PCB processing, whether it is wave solder or reflow.

Back to top

ECS field housing

ECS

Rugged enclosure solution perfect for outdoor use

Protecting your control and wireless devices outside of the cabinet is essential for an effective system. The Environmental Case System (ECS) is a robust solution to protect your components in the field. The ECS is rated for temperatures from -40°C to 85°C, and pressure buildups from temperature variations are alleviated with optional ventilation. The faceplate can accommodate various connections: one M12, two M12s, a cable gland, or a blank that can be specified to meet your individual connection requirements. IP 66/67 and NEMA 6 ratings, along with a UV resistant plastic, ensure protection suitable for applications exposed to the elements.  

Back to top

SDDC 1.5

SKEDD SDDC 1.5

New double-row PCB connectors with SKEDD direct plug-in technology

The new SDDC 1.5 connector system features the latest SKEDD plug-in technology in a double-row configuration for high-density PCB connections. SKEDD technology will set a new standard for PCB connection, as it eliminates the need for a header on the PCB, and provides a direct contact between the connector and the PCB with a gas-tight connection.

Back to top

Low-profile PCB terminal blocks – SPTAF 1

SPTAF 1

Three convenient spring-lever options to suit your needs

Whether you're looking for a connector to fit in the tightest of spaces, a connector that redefines wiring convenience, or something that combines space savings and convenience, the SPTAF 1 connector family has you covered. This new connector family features a low-profile connector body that’s only 8 mm in height, springwire termination, an 8 A and 300 V UL rating, and a choice of three user-friendly spring-lever options.

Back to top

SKEDD Connector system

SKEDD Connector system

Make a solderless connection to the PCB without any tools.

Phoenix Contact is excited to announce the launch of our newest connector we call SKEDD (Swedish for 'it is done'). This innovative connector allows a wire to PCB connection to be made without the use of any soldering process or tools. Through the use of special forked contacts pins, and locking side rivets, the SKEDD connector attaches to standard plated through holes by hand, and 'it is done!'

Back to top

LED strip lighting connector adapters

LED PCBs

Reliable, compact, and easy to handle

New PCB connector adapters from Phoenix Contact enable the quick, easy, and secure connection of flexible LED PCBs when combined with the PTF series of connectors. The PCB adapters can be used as an extension, as a corner connection, or as a T-distributor. The white PCB adapters are designed for 2- and 4-position applications with 8- or 10-mm-wide LED strips. UL-approved materials ensure that they can be safely used in applications requiring UL approval.   

Back to top

Latching wire-to-wire and wire-to-board connectors

Latching wire-to-wire and wire-to-board connectors

Reliable, compact, versatile, and easy to handle

Phoenix Contact now offers miniature wire-to-wire and wire-to-board connectors that lock securely together. This expansion of the PTSM line of connectors features special latching flanges on the connectors that can be easily locked and unlocked without the use of any tools. This innovative locking feature is also fully compatible with existing PTSM headers. When combined with easy spring-cage termination, a 2.5-mm pitch, a high-current rating, multiple PCB mounting options, and a super low profile, the PTSM family of connectors from Phoenix Contact is the ideal choice for LED lighting and other space critical applications.

Back to top

Wire-to-wire plugs for space critical applications

New wire-to-wire

The new IFMC 1,5 family of connectors expands the IMC and IMCV product offering to include inverted plugs for quick wire-to-wire connections.  Fast wire termination for wires up to 16 AWG is possible thanks to the push-in connection.  Dimensionally, the IFMC family is extremely compact and allows for wire-to-wire connections in the smallest spaces.  In addition to the ability to now make wire-to-wire connections, the IFMC 1,5 inverted plugs can also be used as a wire-to-board connection system.

Back to top

Specific DIN rail housing for Raspberry Pi computers

RPI-BC DIN rail housing for Raspberry Pi computers

The new RPI-BC DIN rail housing is designed to accommodate Raspberry Pi computers. Besides the Raspberry Pi boards, the housing can also be equipped with further printed-circuit boards to integrate additional components and circuits.

Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Expertise in connectors and housing systems

Phoenix Contact offers the largest range of connectors with numerous connection and production technologies and housing systems.

PCB terminal blocks and PCB connectors

Implement easy-to-maintain PCB connections for signals, data, and power.

PCB terminal blocks and PCB connectors
More information