PTCM with crimp connection

PTCM

PTCM with crimp connection

Building on our very successful PTSM connector line with spring termination, Phoenix Contact is pleased to now offer this product family with the option of crimped contacts. The new PTCM product line offers the same small footprint as the PTSM product line, but now with crimp contacts. The addition of crimped contacts allows for very quick wire terminations, allowing customers to make cost-effective cable assemblies with the new PTCM. The new PTCM is also 100 percent compatible with our PTSM series.

Features and benefits

  • Cost-effective crimp connection for hand, semi-automatic, or automatic assembly
  • Compatible with push-in PTSM family
  • Manual and automatic crimp tools available
  • Contacts are available on reel for automated efficiency
  • Inverted options available
  • Wire-to-board and wire-to-wire options

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Downloads

Referrer: https://www.google.com/