New wire-to-wire plugs for space critical applications

New wire-to-wire plugs for space critical applications

The new IFMC 1,5 family of connectors expands the IMC and IMCV product offering to include inverted plugs for quick wire-to-wire connections.  Fast wire termination for wires up to 16 AWG is possible thanks to the push-in connection.  Dimensionally, the IFMC family is extremely compact and allows for wire-to-wire connections in the smallest spaces.  In addition to the ability to now make wire-to-wire connections, the IFMC 1,5 inverted plugs can also be used as a wire-to-board connection system.

Three versions of the inverted plug are available:  straight, latched and with a retention bump to lock into the latch.

Features and benefits

  • Tool-free operation with fast spring-connection technology saves time during wire termination
  • Secure locking latches for reliable connection
  • Full range of connections:  Wire-to-board, wire-to-wire and
  • Large range of wire sizes can be terminated
  • Extremely compact design, part is less than 8mm high

Technical data

  • 2 to 12 positions
  • Wire range 24 to 16 AWG
  • Rated to 150 V at 8 A, UL use group B
  • 3,5 mm centerline
  • UL Recognized Component

Potential Applications

  • Electrical controls
  • Lighting
  • Internal cabinet wiring
  • Wire-to-wire, wire-to-board, and board-to-board applications

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: https://www.phoenixcontact.com/online/portal/us?1dmy&urile=wcm%3apath%3a/usen/web/offcontext/insite_landing_pages/d24e1fa5-7a12-435d-a71e-107f08b29232/d24e1fa5-7a12-435d-a71e-107f08b29232