New right-angle, spring-contact connectors

New right-angle, spring-contact connectors

Ideal for DIN rail-mounted devices

Wire management in control cabinets is easier with these new plug connectors from Phoenix Contact. When combined with DIN rail-mounted devices, wire positioning can be made from above or below the device.

Our push-in spring connections allow for quick and easy operation, and can be color-coded to reduce wiring errors. Integrated test points increase the convenience of installation and maintenance. In the image to the right, the FKCOR connector is on the top, and the FKCOW connector is on the bottom.

Features and benefits

  • Push-in spring connection technology for fast wire termination
  • Available with screw flange, and lock and release lever system for secure connector mating
  • Keying options to prevent mismating
  • Compatible with popular MSTB connector family

Technical data

  • Rated up to 12 A and 300 V UL
  • 5.08-mm pitch
  • 2 to 24 positions per connector
  • 26 to 12 AWG

Potential applications

  • Automation technology
  • Distributed power supplies
  • Energy technology

FKCOR (no flange, screw flange, lock and release)

FKCOR (no flange, screw flange, lock and release)

FKCOW (no flange, screw flange)

FKCOW (no flange, screw flange)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388